Download dokument () af 20
We make what matters work*

1021-CSA

Eaton Aluminium high security magnetic contact - triple balancing - tamperproof - indoor - EN50131-2-6 certified - protection grade 3 - environmental class II

General specifications

Product Name
Eaton High-security magnetic contacts
Catalog Number
1021-CSA
EAN
8054934900426
Product Length/Depth
114 mm
Product Height
20 mm
Product Width
35 mm
Product Weight
0.79 kg
Certifications
CE marking

Produktspecifikationer

Connection
Wired
Operating temperature - max
40 °C
Operating temperature - min
-10 °C
Current - max
300 mA
Degree of protection (IP)
Other
Type Of Electric Connection
Other
Color
Aluminium
Mounting Method
Surface mounting
Sensor height
27.5 mm
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9007
Wire length connecting cable
2 m
Width sensor
35 mm
Sensor length
114 mm

Eksportér produktspecifikation