Download dokument () af 20
We make what matters work*

102439
Modelkode: BPZ-DT-600/17-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Glass door, for HxW=1760x600mm, Clip-down-handle

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102439
EAN
4015081023271
Product Length/Depth
65 mm
Product Height
1720 mm
Product Width
592 mm
Product Weight
6.4 kg
Compliances
RoHS conform
Model Code
BPZ-DT-600/17-P

Produktspecifikationer

Used with
Service distribution board IVS
Accessory
Accessory consideration
Floor-standing enclosure
Special features
  • Can be used as left door for two-leaf versions
  • Transparent doors
  • Single wing door
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
  • Transparent panels from 4 mm safety glass (EN 12150-1, DIN 1249)
  • Left door for two-section design with 1200 mm enclosure widths
Type
Additional equipment for floor-standing service distribution board IVS
Features
EMC-version
Version as glazed door
Accessory/spare part type
Doors
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
1760 mm
Suitable for width
600 mm
Cover/door color
Transparent
Cover/door type
Rotary lever
Material
Sheet steel/glass
Steel
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Floor standing distribution board
Functions
Floor-standing enclosure
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.