Download dokument () af 20
We make what matters work*

10250TM36

Eaton 10250T pushbutton legend plate, 10250T series, 1/2 Round Legend Plate, Black, Legend: Blank legend, White

Generelle specifikationer

Product Name
Eaton 10250T pushbutton legend plate
Catalog Number
10250TM36
UPC
782113203683
Product Length/Depth
1.7 in
Product Height
0.1 in
Product Width
1.6 in
Product Weight
0.01 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Produktspecifikationer

Used with
10250T series, pushbutton operators and indicating lights
Special features
Used with 10250T Series, Pushbutton Operators and Indicating Lights
Type
Standard
Series
10250T
Field color
Black
Legend
Blank
Lettering color
White
Product category
Legend plate
Size
1/2 round

Eksportér produktspecifikation

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.