Download dokument () af 20
We make what matters work*

102695
Modelkode: BPZ-P/N-10/120

Eaton xEnergy Basic LV systems Low voltage switchgear. Plug with cable 10mm², L=120mm, blue

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102695
EAN
4015081025558
Product Length/Depth
120 mm
Product Height
8 mm
Product Width
11 mm
Product Weight
0.018 kg
Compliances
RoHS conform
Model Code
BPZ-P/N-10/120

Produktspecifikationer

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Color
Blue
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.