Download dokument () af 20
We make what matters work*

102699
Modelkode: BPZ-P/N-10/320

Eaton xEnergy Basic LV systems Low voltage switchgear. Flexible plug connectors for 4-phase busbars, BPZ-P, 10 mm², blue, L=320 mm, 1 flexible plug connector

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102699
EAN
4015081025596
Product Length/Depth
320 mm
Product Height
8 mm
Product Width
11 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Model Code
BPZ-P/N-10/320

Produktspecifikationer

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Color
Blue
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.