Download dokument () af 20
We make what matters work*

102715
Modelkode: BPZ-KB-10/175

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 1 pole, 175A, 10 output terminals

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102715
EAN
4015081025756
Product Length/Depth
43 mm
Product Height
71 mm
Product Width
45 mm
Product Weight
0.23 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1
UL 1059
Model Code
BPZ-KB-10/175

Produktspecifikationer

Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • Zinc plated (Hexagon socket set screw, Surface finish)
Functions
Additional equipment
Torque rating
6 Nm - 10 Nm / 53.1 lbf - 88.5 lbf (incoming). 3 Nm - 4 Nm / 26.5 lbf - 35.4 lbf (outgoing)
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
70 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
2.5 mm²
Conductor cross section (solid, solid-strand) - max
70 mm²
Conductor cross section (solid, solid-strand) - min
2.5 mm²
Amperage rating
175 A
Rated short-time withstand current (Icw)
11 kA
Voltage rating at DC Cu (IEC) - max
1500 VDC
Number of poles
Single-pole
Degree of protection
IP20
Mounting position
Universal
Clamp material
Plain
Brass
Comparative tracking index (CTI)
600 V
Housing material
PA66
Housing color
Light gray (RAL 7035)
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Flame classification (UL 94)
V-0
Heat deflection temperature
100 °C
Number of clamp positions per pole
11
Number of clamping units per pole
11
Rated peak withstand current
30 kA
Voltage rating at AC Cu (CSA) - max
600 VAC
Voltage rating at AC Cu (IEC) - max
1000 VAC
Voltage rating at AC Cu (UL) - max
600 VAC
Rated operation current (Ie) Cu (CSA)
175 A
Rated operation current (Ie) Cu (IEC)
175 A
Rated operation current (Ie) Cu (UL)
175 A
Terminal capacity (single/multi-wire)
2.5 mm² - 10 mm² (outgoing, fine wire (with sleeve))
6 - 2/0 AWG (incoming)
14 - 6 AWG (outgoing)
14 - 8 AWG (outgoing, fine wire (with sleeve))
2.5 mm² - 16 mm² (outgoing)
16 mm² - 70 mm² (incoming)
6 - 1 AWG (incoming, fine wire (with sleeve))
16 mm² - 50 mm² (incoming, fine wire (with sleeve))

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.