Download dokument () af 20
We make what matters work*

102722
Modelkode: BPZ-CB-44/14

Eaton xEnergy Basic LV systems Low voltage switchgear. Connection segment for 1-pole terminal block, L x W x H = 16 x 44 x 14 mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102722
EAN
4015081025824
Product Length/Depth
44 mm
Product Height
16 mm
Product Width
14 mm
Product Weight
0.03 kg
Compliances
RoHS conform
Model Code
BPZ-CB-44/14

Produktspecifikationer

Features
Insulated
Electric connection type
Fork
Rated surge voltage
1 KV
Rated uninterrupted current (Iu)
125 A
Suitable for number of devices
2
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
4.2 kA
Cross section
20 mm²
Number of modular spacings
0
Number of phases
1
Rated operational voltage (Ue) - max
690 V
Suitable for
2 devices

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.