Download dokument () af 20
We make what matters work*

102966
Modelkode: MSC-D-0,63-M7(24VDC)/BBA

Eaton Moeller® series MSC-D DOL starter, 380 V 400 V 415 V: 0.12, 0.18 kW, Ir= 0.4 - 0.63 A, 24 V DC, DC voltage

General specifications

Product Name
Eaton Moeller® series MSC-D DOL starter
Catalog Number
102966
EAN
4015081028054
Product Length/Depth
154 mm
Product Height
200 mm
Product Width
45 mm
Product Weight
0.885 kg
Certifications
IEC/EN 60947-4-1
CSA Class No.: 3211-04
UL60947-4-1A
CE
UL File No.: E123500
UL Category Control No.: NKJH
UL
CSA File No.: 012528
UL 508 (on request)
CSA-C22.2 No. 14-10
CSA-C22.2 No. 14 (on request)
CSA
Model Code
MSC-D-0,63-M7(24VDC)/BBA

Climatic environmental conditions

Altitude
Max. 2000 m
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
5.7 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.9 W
Rated operational current for specified heat dissipation (In)
0.63 A
Static heat dissipation, non-current-dependent Pvs
2.6 W

Electrical rating

Rated operational current (Ie)
0.6 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
0.63 A
Rated operational power at AC-3, 220/230 V, 50 Hz
0.09 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0.18 kW
Rated operational voltage
230 - 415 V AC
Switching capacity (auxiliary contacts, general use)
1 A, 250 V DC, (UL/CSA)
15 A, 600 V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)

Features & Functions

Fitted with:
Short-circuit release
Functions
Temperature compensated overload protection

General information

Class
CLASS 10 A
Connection
Screw terminals
Connection to SmartWire-DT
No
Coordination type
2
Degree of protection
IP20
NEMA Other
Model
IEC/UL starter
Mounting method
Mounting on Busbar 60 mm
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
1
Overload release current setting - max
0.63 A
Overload release current setting - min
0.4 A
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp)
6000 V AC
Suitable for
Also motors with efficiency class IE3
Type
Starter with Bi-Metal release
Voltage type
DC

Magnet system

Power consumption (sealing) at DC
3 W
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V

Short-circuit rating

Rated conditional short-circuit current (Iq), type 2, 380 V, 400 V, 415 V
50000 A
Short-circuit release (Irm) - max
9.8 A

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.