Download dokument () af 20
We make what matters work*

1030264

Eaton 9155 Marine UPS, 8 kVA, 7,2 kW, 1ph in, 1ph out, Batteries for 33min autonomy time at 70% load, 2 string / 64 pcs of 9 Ah

General specifications

Product Name
Eaton 9155 Marine UPS
Catalog Number
1030264
EAN
6430070726960
Product Length/Depth
736 mm
Product Height
1272 mm
Product Width
335 mm
Product Weight
280 kg
Compliances
CE Marked
IEC/EN 60950-1
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3

Three-phase UPS specifications

Application
Marine
Audible alarms
Yes
Auto shutdown function
Yes
Battery charger type
ABM technology
Color
Gray
Construction type
Free standing model
Degree of Protection
IP22
External battery connection
Hardwired
Form factor
Tower
Hot-swappable power modules
No
Improved efficiency mode
None
Input connection
Fixed connection
Input frequency - max
60 Hz
Input frequency - min
50 Hz
Input nominal voltage
230 V
Input voltage - max
240 V
Input voltage - min
220 V
Internal battery included
Yes
Internal maintenance bypass
No
Mounting Method
Tower
Number of output connections fixed connection
1
Number Of Output Connections With Protective Contact (Schuko)
0
Output apparent power
8000 VA
Output effective power
7200 W
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
0.9
Output voltage - max
240 V
Output voltage - min
220 V
Overall efficiency
91 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Phase (input)
1
Phase (output)
1
Potential free switch contact
Yes
Primary frequency - min
50 Hz
Primary frequency - max
60 Hz
Runtime at half load
70 min
Secondary Frequency Max
60 Hz
Secondary Frequency Min
50 Hz
Snmp
No
Integrated functionality
Network Mangement
Topology
Online
Transition time for full load
0 s
Type Of Interface
Other
Voltage distortion output (linear load) - max
5 %
Wattage
7.2 kW
Feed type
AC
kVA rating
8 kVA
Runtime at full load
30 min

Eksportér produktspecifikation

Compliance information

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.