Eaton 9155 Marine UPS, 8 kVA, 7,2 kW, 3ph in, 1ph out, No batteries installed, Empty battery module for 2 strings
| Product Name |
Eaton 9155 Marine UPS
|
| Catalog Number |
1030278
|
| EAN |
6430070725789
|
| Product Length/Depth |
736 mm
|
| Product Height |
1272 mm
|
| Product Width |
335 mm
|
| Product Weight |
99 kg
|
| Compliances |
CE Marked
IEC/EN 60950-1 IEC/EN 62040-1 IEC/EN 62040-2 IEC/EN 62040-3 |
| Model Code |
9155-8-N-M-0-64x0Ah
|
| Application |
Marine
|
| Audible alarms |
Yes
|
| Auto shutdown function |
Yes
|
| Battery charger type |
ABM technology
|
| Color |
Gray
|
| Construction type |
Free standing model
|
| Degree of Protection |
IP22
|
| External battery connection |
Hardwired
|
| Form factor |
Tower
|
| Hot-swappable power modules |
No
|
| Improved efficiency mode |
None
|
| Input connection |
Fixed connection
|
| Input frequency - max |
60 Hz
|
| Input frequency - min |
50 Hz
|
| Input nominal voltage |
400V default (380/400/415V)
|
| Input voltage - max |
415 V
|
| Input voltage - min |
380 V
|
| Internal battery included |
No
|
| Internal maintenance bypass |
No
|
| Mounting Method |
Tower
|
| Number of output connections fixed connection |
1
|
| Number Of Output Connections With Protective Contact (Schuko) |
0
|
| Output apparent power |
8000 VA
|
| Output effective power |
7200 W
|
| Output frequency |
50 Hz (50/60 Hz programmable)
|
| Output power factor |
0.9
|
| Output voltage - max |
240 V
|
| Output voltage - min |
220 V
|
| Overall efficiency |
91 %
|
| Package contents |
|
| Parallelable |
Parallel for capacity and redundancy
|
| Phase (input) |
3
|
| Phase (output) |
1
|
| Potential free switch contact |
Yes
|
| Primary frequency - min |
50 Hz
|
| Primary frequency - max |
60 Hz
|
| Runtime at half load |
0 min
|
| Secondary Frequency Max |
60 Hz
|
| Secondary Frequency Min |
50 Hz
|
| Snmp |
No
|
| Integrated functionality |
Network Mangement
|
| Topology |
Online
|
| Transition time for full load |
0 s
|
| Type Of Interface |
Other
|
| Voltage distortion output (linear load) - max |
5 %
|
| Wattage |
7.2 kW
|
| Feed type |
AC
|
| kVA rating |
8 kVA
|
| Runtime at full load |
0 min
|