Vidensøgning
Download dokument () af 20
We make what matters work*

1035NI

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Non-insulated, Malleable iron, Threaded, 1-1/2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
1035NI
UPC
662277003452
Product Length/Depth
2.31 in
Product Height
0.81 in
Product Width
2.31 in
Product Weight
0.26 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Non-insulated
Thread
Threaded
Trade size
1-1/2"
Material
Malleable iron

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.