Vidensøgning
Download dokument () af 20
We make what matters work*

1037NI

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Non-insulated, Malleable iron, Threaded, 2-1/2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
1037NI
UPC
662277003476
Product Weight
0.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Non-insulated
Thread
Threaded
Trade size
2-1/2"
Material
Malleable iron

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.