Download dokument () af 20
We make what matters work*
Udgået

104921
Modelkode: CBMA-02/01

Eaton Moeller series xComfort - Sensors. Movement sensor, PIR

General specifications

Product Name
Eaton Moeller series xComfort motion detector
Catalog Number
104921
EAN
4015081047284
Product Length/Depth
132.5 mm
Product Height
54.3 mm
Product Width
71.87 mm
Product Weight
0.213 kg
Compliances
RoHS conform
Model Code
CBMA-02/01

Produktspecifikationer

Features
Operation mode switch
Response value luminosity adjustable
Radio frequent bidirectional
Bus system operating type
xComfort
Bus system product type
Sensor
Number of channels
2
Built-in installation box depth - min
0 mm
Detection angle (horizontal) - max
110 °
Detection angle (horizontal) - min
0 °
Detection angle (vertical) - max
90 °
Detection angle (vertical) - min
0 °
Duty cycle - max
30 min
Floor detection range diameter
12 m
Mounting height (optimum)
2.2 m
Number of inputs (binary)
0
Surface finishing
Matt
Color
White
Power supply
Battery
Surface protection
Untreated
Material quality
Thermoplastic
Sensor type
Presence
Motion
Transmission range frontally - max
12 m
RAL-number (Akin)
9003
Switching power
0 W
Switch-on time - min
30 s
Transmission range sideways - max
12 m
Mounting method
Surface mounting
Surface mounted (plaster)
Material
Plastic
Model
Movement sensor
Suitable for
Wall mounting
Length of connection cable
0 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.