Download dokument () af 20
We make what matters work*

105007
Modelkode: Z-MS-16/3N

Eaton Distribution parts. Motor-Protective Circuit-Breakers, 10-16A, 4 p

General specifications

Product Name
Eaton Distribution parts
Catalog Number
105007
EAN
4015081048236
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
70.8 mm
Product Weight
0.41 kg
Compliances
RoHS conform
Model Code
Z-MS-16/3N

Produktspecifikationer

Actuator type
Rocker lever
Switch off technique
Magnetic
Adjustment range short-term delayed short-circuit release - min
160 A
Adjustment range undelayed short-circuit release - max
208 A
Adjustment range undelayed short-circuit release - min
160 A
Overload release current setting - max
16 A
Overload release current setting - min
10 A
Rated operating power at AC-3, 400 V
7.5 kW
Rated operating voltage (Ue) - max
400 V
Rated operating voltage (Ue) - min
400 V
Rated uninterrupted current (Iu)
16 A
Fitted with:
Thermal protection
Degree of protection
IP20
Device construction
Complete device in housing
Electrical connection type of main circuit
Screw connection
Number of poles
Four-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.