Download dokument () af 20
We make what matters work*

105216
Modelkode: BPZ-CDB23

Eaton xEnergy Basic LV systems Low voltage switchgear. Fixing for cable ducts H=23mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
105216
EAN
4015081050130
Product Length/Depth
33 mm
Product Height
75 mm
Product Width
120 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Model Code
BPZ-CDB23

Produktspecifikationer

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
400 mm
Application
Cable duct
Material
Metal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.