Download dokument () af 20
We make what matters work*

1060A

Eaton Crouse-Hinds series Pauluhn 1060A marine interior, 60 Hz, Incandescent, Aluminum, A-19 max. lamp size, Wall mount, Berth/mirror type, 250 Vac, 60W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 1060A marine interior
Catalog Number
1060A
UPC
662276376472
Product Length/Depth
8 in
Product Height
6.5 in
Product Width
3.19 in
Product Weight
1.5 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp type
Incandescent
Material
Aluminum
Lamp size - max
A-19
Wattage
60W
Mounting Method
Wall
Frequency rating
60 Hz
Type
Berth/mirror
Voltage rating
250 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.