Download dokument () af 20
We make what matters work*

106420
Modelkode: BPZ-DS-600/17-L-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=1760x600mm, left, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
106420
EAN
4015081061907
Product Length/Depth
55 mm
Product Height
1720 mm
Product Width
650 mm
Product Weight
9.1 kg
Compliances
RoHS conform
Model Code
BPZ-DS-600/17-L-W

Produktspecifikationer

Special features
  • can be used as right door for two-leaf versions
  • order together with standard door for 600 mm
  • Closed
  • Two doors
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
  • Protective cover mounted on left
Type
Additional equipment for floor-standing service distribution board IVS
Features
EMC-version
Accessory/spare part type
Doors
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
1760 mm
Suitable for width
1200 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Floor-standing enclosure
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.