Download dokument () af 20
We make what matters work*

106442
Modelkode: BPZ-KAS-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable strain relief rail C-Profile W=800mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
106442
EAN
4015081062126
Product Length/Depth
25 mm
Product Height
40 mm
Product Width
698 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
BPZ-KAS-800

Produktspecifikationer

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.