Vidensøgning
Download dokument () af 20
We make what matters work*

106557
Modelkode: XSMEX0606

Eaton xEnergy Main LV systems LV switchgear. Mounting frame, fix, XE, HxW=600x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106557
EAN
4015081063079
Product Length/Depth
650 mm
Product Height
70 mm
Product Width
120 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Model Code
XSMEX0606

Delivery program

Model
Other
Color
Gray

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
600 mm

Additional information

RAL-number
7035

Eksportér produktspecifikation