Vidensøgning
Download dokument () af 20
We make what matters work*

106714
Modelkode: XME0610C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, vertical, empty, HxW=150x1000mm, grey

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106714
EAN
4015081064847
Product Length/Depth
920 mm
Product Height
25 mm
Product Width
160 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
XME0610C

Technical data - mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating

Eksportér produktspecifikation