Vidensøgning
Download dokument () af 20
We make what matters work*

106730
Modelkode: XMMC0808C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for FAZ, vertical, HxW=200x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106730
EAN
4015081065004
Product Length/Depth
720 mm
Product Height
25 mm
Product Width
210 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Model Code
XMMC0808C

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Number of height units
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
800 mm

Eksportér produktspecifikation