Vidensøgning
Download dokument () af 20
We make what matters work*

106734
Modelkode: XSMLO0608

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, section, SL, MB rear, HxW=600x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106734
EAN
4015081065042
Product Length/Depth
200 mm
Product Height
650 mm
Product Width
750 mm
Product Weight
14.5 kg
Compliances
RoHS conform
Model Code
XSMLO0608

Additional information

RAL-number
7035

Delivery program

Color
Gray
Model
Other

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
800 mm

Eksportér produktspecifikation