Download dokument () af 20
We make what matters work*

107203

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar assembly, 1600A, for profile, T, L=50mm

Generelle specifikationer

Product Name
Eaton xEffect SASY 60i busbar connector
Catalog Number
107203
EAN
4015081069668
Product Length/Depth
50 mm
Product Height
43 mm
Product Width
44 mm
Product Weight
0.474 kg
Compliances
RoHS conform
Model Code
BBT-CU-BAR500/720-50

Produktspecifikationer

Used with
For differing and same double T profile busbars
Connection
60 mm system
185 mm system
Busbar, longitudinal connection
Type
  • 185 mm system
  • 60 mm system
  • Busbar, longitudinal connection
  • Connection
Amperage rating
1600 A
Application
For drill-free connection of identical busbars
Number of poles
Single-pole
Permissible busbar offset - max
2 mm
Busbar system distance range
9 mm - 20 mm
Connection type
Other
Rated operation current (Ie)
1600 A

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.