Vidensøgning
Download dokument () af 20
We make what matters work*

107283
Modelkode: XSPTA0806

Eaton xEnergy Main LV systems LV switchgear. Top plate, for arc protection, for WxD=800x600mm, IP40, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107283
EAN
4015081070411
Product Length/Depth
750 mm
Product Height
10 mm
Product Width
490 mm
Product Weight
5.6 kg
Compliances
RoHS conform
Model Code
XSPTA0806

Delivery program

Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm

Additional information

Suitable for
Roof planking
Bottom planking
RAL-number
7035

Eksportér produktspecifikation