Download dokument () af 20
We make what matters work*

107911
Modelkode: LAB-BAR_1000

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 1000

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107911
EAN
4015081075560
Product Length/Depth
5 mm
Product Height
30 mm
Product Width
1000 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Model Code
LAB-BAR_1000

Produktspecifikationer

Used with
Holder for inscription labels
BF flat distribution board
Accessory consideration
Type
BF flat distribution board
Accessory/spare part type
Other
Accessory
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.