Vidensøgning
Download dokument () af 20
We make what matters work*

107988
Modelkode: XMC060802

Eaton xEnergy Main LV systems LV switchgear. Snap-on cover, closed, HxW=650x800mm, divided, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107988
EAN
4015081076307
Product Length/Depth
670 mm
Product Height
50 mm
Product Width
430 mm
Product Weight
6 kg
Compliances
RoHS conform
Model Code
XMC060802

Delivery program

Model
Blind plate
Color
Gray

Technical Data - Mechanical

Mounting position
Other
Material
Metal

Additional information

RAL-number
7035

Eksportér produktspecifikation