Download dokument () af 20
We make what matters work*

108391
Modelkode: BPZ-FP-600/250-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=250x600mm, blind

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
108391
EAN
4015081080250
Product Length/Depth
25 mm
Product Height
250 mm
Product Width
520 mm
Product Weight
1.8 kg
Compliances
RoHS conform
Model Code
BPZ-FP-600/250-BL

Produktspecifikationer

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Surface finishing
Powder coating
With powder coating
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.