Download dokument () af 20
We make what matters work*

1084 SCGV

Eaton B-Line series Type 1 junction boxes, 10" height, 4" length, 8" width, NEMA 1, Screw cover, SCGV enclosure, Surface mounted, Small single door, 4 knockouts each side, 4 top and bottom, Thru holes, Galvanized steel

General specifications

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
1084 SCGV
UPC
782051001716
Product Length/Depth
4 in
Product Height
10 in
Product Width
8 in
Product Weight
5.4 lb
Certifications
UL 50
CSA C22.2.
NEMA

Produktspecifikationer

Country of origin
US
Special features
Keyhole slots on cover, plated screws
Style
Small single door
NEMA Rating
1
Finish color
Unfinished
Color
Gray
Material
Galvanized steel
Cover type
Screw
Wall thickness
16 gauge
Model
SCGV enclosure
Mounting method
Surface
Mounting hole details
Thru holes
Bottom knockouts
4
Side knockouts
4
Top knockouts
4

Eksportér produktspecifikation