Download dokument () af 20
We make what matters work*

108400
Modelkode: BPZ-FP-400/300-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW = 300 x 400 mm, blind, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
108400
EAN
4015081080342
Product Length/Depth
25 mm
Product Height
300 mm
Product Width
320 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
BPZ-FP-400/300-BL-W

Produktspecifikationer

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
400 mm
Suitable for width
400 mm
Surface finishing
Powder coating
With powder coating
Cable entry type
Blind
Color
Traffic white (RAL 9016)
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.