Download dokument () af 20
We make what matters work*

109701-51AM

EVERTOUGH SELF-ADJUST, TORQUE CAPACITY: 1650 FT. LBS., CLUTCH SIZE: 109701-51AM

Generelle specifikationer

Product Name
Eaton EverTough Self-Adjust Clutch
Catalog Number
109701-51AM
UPC
840379323580
Product Height
7.25 in
Product Weight
131 lb
Certifications
Not Applicable

Produktspecifikationer

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
1650 ft lb
Input shaft size
2.00" - 10
Transmission Type
Manual
Damper Spring Count
9 EA
Facing Material
Ceramic
Portfolio rating
Better
Hydraulic Linkage
Yes
Vehicle classification group
Heavy Duty

Eksportér produktspecifikation