Download dokument () af 20
We make what matters work*

10BJ10A

10BJ series, 10Vdc Standoff Voltage, 17V Clamp. Voltage, 1000W Peak Power, Uni-dir.

General specifications

Product Name
Eaton TVS high power diode
Catalog Number
10BJ10A
UPC
051712787192
Product Length/Depth
5.6 mm
Product Height
2.4 mm
Product Width
3.94 mm
Product Weight
0.107 g
Certifications
Contact Manufacturer

Produktspecifikationer

Voltage rating
10 Vdc
Clamping voltage
17 V
Peak power dissipation
1000 W
Type
10BJ series
Special features
Unidirectional

Eksportér produktspecifikation

Har du brug for produktsupport?

Støtte fra Eaton

Technical support

  Contact us