Download dokument () af 20
We make what matters work*

110155
Modelkode: BC-A-3/39-G

Eaton xComfort BC version G, surface-mount DBO, 3-row, 39 MU, with rear wall, class 2

General specifications

Product Name
Eaton xComfort BC version G
Catalog Number
110155
EAN
4015081097159
Product Length/Depth
100 mm
Product Height
480 mm
Product Width
260 mm
Product Weight
1.28 kg
Compliances
RoHS conform
Certifications
CE
Model Code
BC-A-3/39-G

Produktspecifikationer

Enclosure material
Plastic
Built-in width
234 mm
Built-in depth
46 mm
Closure type
Other
Cover/door model
With notch
Cover/door type
None
Other
RAL-number
9010
Width in number of modular spacings
13
Color
White
Number of rows
3
Degree of protection
IP30
Functions
Sealable
Mounting method
DIN-rail
Surface mounting
Surface mounted (plaster)
Internal depth
72 mm
Number of openings for socket outlets
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.