Vidensøgning
Download dokument () af 20
We make what matters work*

110318
Modelkode: XME0804M-1

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, empty, HxW=200x425mm, XF-Dubai

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
110318
EAN
4015081098668
Product Length/Depth
350 mm
Product Height
30 mm
Product Width
220 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
XME0804M-1

Technical Data - Mechanical

Material
Steel
Surface protection
Galvanized

Eksportér produktspecifikation