Vidensøgning
Download dokument () af 20
We make what matters work*

110319
Modelkode: XME1204M-1

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, empty, HxW=300x425mm, XF-Dubai

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
110319
EAN
4015081098675
Product Length/Depth
350 mm
Product Height
30 mm
Product Width
320 mm
Product Weight
1.7 kg
Compliances
RoHS conform
Model Code
XME1204M-1

Technical Data - Mechanical

Material
Steel
Surface protection
Galvanized

Eksportér produktspecifikation