Vidensøgning
Download dokument () af 20
We make what matters work*

110336
Modelkode: XME1606M-1

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, empty, HxW=400x600mm, XF-Dubai

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
110336
EAN
4015081098743
Product Length/Depth
530 mm
Product Height
30 mm
Product Width
420 mm
Product Weight
3.3 kg
Compliances
RoHS conform
Model Code
XME1606M-1

Technical Data - Mechanical

Material
Steel
Surface protection
Galvanized

Eksportér produktspecifikation