Download dokument () af 20
Udgået

110748
Modelkode: CSEZ-01/18

Eaton Moeller series xComfort - Sensors. Leakage detector, water

General specifications

Product Name
Eaton Moeller series xComfort sensor without RF interface
Catalog Number
110748
EAN
4015081102860
Product Length/Depth
100 mm
Product Height
35 mm
Product Width
65 mm
Product Weight
0.182 kg
Compliances
RoHS conform
Model Code
CSEZ-01/18

Produktspecifikationer

Type
Sensor
Features
Acoustic signal
Bus system operating type
None
Color
White
Power supply
Battery
Degree of protection
IP42
Sensor type
Water leakage
Mounting method
Surface mounting
Surface mounted (plaster)
Model
Leakage sensor
Number of inputs (binary)
0
RAL-number (Akin)
9010

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.