Download dokument () af 20
We make what matters work*

110771
Modelkode: CMMZ-00/11

Eaton Moeller series xComfort - Controllers. Wall bracket for remote access 2-12-way

General specifications

Product Name
Eaton Moeller series xComfort controller mounting
Catalog Number
110771
EAN
4015081102891
Product Length/Depth
70 mm
Product Height
10 mm
Product Width
40 mm
Product Weight
8.05 g
Compliances
RoHS conform
Model Code
CMMZ-00/11

Produktspecifikationer

Accessory/spare part type
Other
Accessory
Bus system product type
Accessory

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.