Download dokument () af 20
We make what matters work*

111100
Modelkode: BPZ-WB3S-400/12/1

Eaton xEnergy Basic LV systems Low voltage switchgear. Wall trough for three-component system HxWxD=1260x400x180mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111100
EAN
4015081106615
Product Length/Depth
180 mm
Product Height
1233 mm
Product Width
406 mm
Product Weight
6.3 kg
Compliances
RoHS conform
Model Code
BPZ-WB3S-400/12/1

Produktspecifikationer

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
1260 mm
Suitable for enclosure building length/depth
180 mm
Suitable for enclosure building width
400 mm
Suitable for height
1260 mm
Suitable for length/depth
180 mm
Suitable for width
400 mm
Application
Three steps system
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.