Download dokument () af 20
We make what matters work*

111124
Modelkode: BPZ-WB3S-400/7/2

Eaton xEnergy Basic LV systems Low voltage switchgear. Wall trough for three-component system HxWxD=760x400x240mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111124
EAN
4015081106851
Product Length/Depth
240 mm
Product Height
733 mm
Product Width
406 mm
Product Weight
5.9 kg
Compliances
RoHS conform
Model Code
BPZ-WB3S-400/7/2

Produktspecifikationer

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
760 mm
Suitable for enclosure building length/depth
240 mm
Suitable for enclosure building width
400 mm
Suitable for height
760 mm
Suitable for length/depth
240 mm
Suitable for width
400 mm
Application
Three steps system
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.