Download dokument () af 20
We make what matters work*

111200
Modelkode: BP-U-3S-800/17-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door, three-point turn-lock for 3-component system, W = 800 mm, H = 1760 mm, white

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
111200
EAN
4015081107612
Product Length/Depth
70 mm
Product Height
1760 mm
Product Width
834 mm
Product Weight
16.13 kg
Compliances
RoHS conform
Model Code
BP-U-3S-800/17-W

Produktspecifikationer

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Suitable for height
1760 mm
Suitable for width
800 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Lock door
Mounting method
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.