Download dokument () af 20
We make what matters work*

111213
Modelkode: BP-U-3S-1200/17-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door and 3-point turn-lock for 3-component system, W = 1200 mm, H = 1760 mm, white

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111213
EAN
4015081107742
Product Length/Depth
70 mm
Product Height
1760 mm
Product Width
1234 mm
Product Weight
22.85 kg
Compliances
RoHS conform
Model Code
BP-U-3S-1200/17-W

Produktspecifikationer

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1760 mm
Suitable for width
1200 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Lock door
Mounting method
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.