Download dokument () af 20
We make what matters work*

111217
Modelkode: BPA-U-3S-400/4

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, open air, double-bit lock, IP43, HxW=460x400mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111217
EAN
4015081107780
Product Length/Depth
90 mm
Product Height
464 mm
Product Width
434 mm
Product Weight
2.19 kg
Compliances
RoHS conform
Model Code
BPA-U-3S-400/4

Produktspecifikationer

Special features
With door
Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP43
NEMA Other
Suitable for width
400 mm
Application
Outdoor (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.