Download dokument () af 20
We make what matters work*

111219
Modelkode: BPA-U-3S-400/10

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, open air, double-bit lock, IP43, HxW=1060x400mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111219
EAN
4015081107803
Product Length/Depth
90 mm
Product Height
1064 mm
Product Width
434 mm
Product Weight
3.8 kg
Compliances
RoHS conform
Model Code
BPA-U-3S-400/10

Produktspecifikationer

Special features
With door
Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP43
NEMA Other
Suitable for width
400 mm
Application
Outdoor (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.