Download dokument () af 20
We make what matters work*

111231
Modelkode: BPA-U-3S-800/10

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, open air, double-bit lock, IP43, HxW=1060x800mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
111231
EAN
4015081107926
Product Length/Depth
90 mm
Product Height
1064 mm
Product Width
834 mm
Product Weight
5.89 kg
Compliances
RoHS conform
Model Code
BPA-U-3S-800/10

Produktspecifikationer

Special features
With door
Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP43
NEMA Other
Suitable for width
800 mm
Application
Outdoor (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.