Download dokument () af 20
We make what matters work*

111260
Modelkode: BPM-U-3S-600/17

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, double-bit lock, IP54, HxW=1760x600mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111260
EAN
4015081108213
Product Length/Depth
75 mm
Product Height
1760 mm
Product Width
634 mm
Product Weight
7.17 kg
Compliances
RoHS conform
Model Code
BPM-U-3S-600/17

Produktspecifikationer

Special features
With door
Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP54
NEMA Other
Suitable for width
600 mm
Application
Moisture-proof (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.