Download dokument () af 20
We make what matters work*

111262
Modelkode: BPM-U-3S-600/17-P

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, rotary lever, IP54, HxW=1760x600mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111262
EAN
4015081108237
Product Length/Depth
90 mm
Product Height
1760 mm
Product Width
634 mm
Product Weight
7.17 kg
Compliances
RoHS conform
Model Code
BPM-U-3S-600/17-P

Produktspecifikationer

Special features
With door
Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for width
600 mm
Application
Moisture-proof (installation site)
Cover/door type
Rotary lever
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.