Download dokument () af 20
We make what matters work*

111284
Modelkode: BPM-U-3S-1200/20-P

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, rotary lever, IP54, HxW=2060x1200mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111284
EAN
4015081108459
Product Length/Depth
90 mm
Product Height
2060 mm
Product Width
1234 mm
Product Weight
14.17 kg
Compliances
RoHS conform
Model Code
BPM-U-3S-1200/20-P

Produktspecifikationer

Special features
With door
Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for width
1200 mm
Application
Moisture-proof (installation site)
Cover/door type
Rotary lever
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.