Download dokument () af 20
We make what matters work*

111309
Modelkode: BPZ-RP-1200/17

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel back plate HxW = 1760 x 1200 mm

General specifications

Product Name
Eaton xEnergy Basic rear panel
Catalog Number
111309
EAN
4015081108701
Product Length/Depth
1 mm
Product Height
1645 mm
Product Width
1118 mm
Product Weight
13.86 kg
Compliances
RoHS conform
Model Code
BPZ-RP-1200/17

Produktspecifikationer

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
1 mm
Suitable for enclosure building width
1200 mm
Suitable for height
1760 mm
Suitable for width
1200 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Mounting method
Flush mounting
Suitable for
Rear panel use
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.