Download dokument () af 20
We make what matters work*

111347
Modelkode: BP-SP-7-W-PSN

Eaton xEnergy Basic LV systems Low voltage switchgear. Side wall for MSW H760mm, white

General specifications

Product Name
Eaton xEnergy Basic side panel
Catalog Number
111347
EAN
4015081109081
Product Length/Depth
250 mm
Product Height
760 mm
Product Width
40 mm
Product Weight
4 kg
Compliances
RoHS conform
Model Code
BP-SP-7-W-PSN

Produktspecifikationer

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
Number of height units
0
RAL-number
9016
Suitable for enclosure building length/depth
226.75 mm
Suitable for enclosure building width
38.5 mm
Suitable for height
760 mm
Application
Mounting side wall
Material
Steel
Sheet steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Side panel use
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.