Vidensøgning
Download dokument () af 20
We make what matters work*

11147000810

Eaton Crouse-Hinds series CEAG SEB 10L search light, Lithium ion phosphate battery, Polyamide, Black, 50-60 Hz, LED, 365 lumens, Twin lens LED system, internal charger unit, 220-250 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG SEB 10L search light
Catalog Number
11147000810
EAN
4250959921512
Product Length/Depth
325 mm
Product Height
146.5 mm
Product Width
119 mm
Product Weight
2.1 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Zone 22
Zone 2
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Battery type
Lithium ion phosphate
Voltage rating
220-250 Vac
Frequency rating
50-60 Hz
Lumens
365
Construction material
Polyamide
Finish color
Black
Special features
Twin lens LED system, internal charger unit

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.